IESNA:LM-63-2002
[TEST]P1390506
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-850-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 80CRI 5000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (42) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13900.6
TILT=NONE
42 -1 1 38 41 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
51.3 68.4 72.7 77.0 81.2 89.8 98.3 106.9 115.4 128.3 145.4 171.0 218.1 269.4 273.7 269.4 273.7 303.6 419.0 688.4 936.4 1086.1 1103.2 1051.8 
1030.5 748.3 607.2 521.6 474.6 427.6 380.5 320.7 205.2 94.1 38.5 4.3 0.0 0.0 
51.3 68.4 72.7 81.2 85.5 98.3 106.9 124.0 136.8 162.5 222.3 337.8 508.8 607.2 679.9 778.2 936.4 1278.5 2095.1 3467.7 5058.3 5421.7 
4870.1 4087.7 3869.6 3108.5 2266.2 1607.7 1107.4 786.7 560.1 423.3 201.0 106.9 38.5 4.3 0.0 0.0 
51.3 68.4 72.7 81.2 94.1 106.9 124.0 162.5 248.0 543.0 1030.5 1637.6 2184.9 2792.1 3390.7 4036.4 4814.6 6396.6 10048.1 14426.6 
16859.5 17218.6 16560.2 15897.4 15679.4 15166.3 14204.2 12156.1 8538.8 4835.9 2330.3 893.6 277.9 141.1 47.0 4.3 0.0 0.0 
51.3 64.1 68.4 81.2 98.3 115.4 149.7 226.6 555.9 1543.6 2715.1 3852.5 5058.3 5926.3 6884.0 7803.3 9535.0 13451.7 18492.8 
23123.5 24632.9 25073.3 25180.2 25727.5 25902.8 26069.6 23991.5 18946.1 14315.4 9949.8 6781.4 1971.1 551.6 158.2 34.2 4.3 0.0 
0.0 
51.3 59.9 68.4 81.2 98.3 119.7 162.5 316.4 962.1 2501.3 4344.2 5810.8 6973.8 8111.2 9500.8 11040.1 13827.9 19519.0 27472.0 
31504.1 32851.0 33116.1 34189.3 35339.5 35412.2 34155.1 29733.9 23918.8 18509.9 15067.9 9881.4 3061.5 1009.1 213.8 42.8 4.3 0.0 
0.0 
51.3 55.6 64.1 77.0 98.3 119.7 175.3 342.1 1252.8 3168.4 5203.6 6537.7 7692.2 9103.2 10668.1 12596.5 16128.3 22802.8 31089.3 
35057.3 36771.9 37729.7 39499.8 40367.8 40265.2 38200.0 32859.5 26167.9 21990.4 17941.3 10911.8 4280.1 1364.0 209.5 42.8 0.0 
0.0 0.0 
51.3 51.3 59.9 72.7 94.1 115.4 158.2 316.4 1081.8 2702.3 4412.6 5840.7 6896.9 7923.1 9257.1 10852.0 13503.0 18980.3 26775.1 
31003.8 32128.4 32372.1 33248.6 34138.0 34232.1 32748.4 28378.5 23050.8 18206.4 14653.2 9718.9 3185.5 1376.8 286.5 38.5 0.0 0.0 
0.0 
51.3 51.3 59.9 72.7 89.8 111.2 141.1 230.9 641.4 1577.8 2834.9 4010.7 5088.2 5853.6 6631.8 7516.9 8923.6 12652.1 18274.8 
22708.8 24162.5 24466.1 24577.3 24987.8 25180.2 25201.6 22896.9 18441.5 13793.7 10035.3 6794.2 2184.9 838.1 209.5 29.9 0.0 0.0 
0.0 
51.3 51.3 59.9 68.4 81.2 98.3 115.4 149.7 243.7 602.9 1128.8 1748.8 2308.9 2813.5 3386.4 3997.9 4690.6 6315.4 9791.6 14589.0 
16915.1 17201.5 16414.8 15692.2 15465.6 14725.9 13609.9 11082.9 7995.7 4818.8 2467.1 1000.5 333.5 158.2 47.0 0.0 0.0 0.0 
51.3 47.0 55.6 64.1 72.7 81.2 98.3 106.9 124.0 158.2 230.9 372.0 525.9 611.4 692.7 821.0 1009.1 1308.4 2005.4 3638.7 5340.5 5669.7 
4904.3 4019.3 3852.5 2916.1 2116.5 1406.7 945.0 718.3 581.5 461.8 248.0 115.4 34.2 0.0 0.0 0.0 
51.3 47.0 51.3 59.9 68.4 77.0 85.5 94.1 102.6 115.4 132.5 162.5 218.1 269.4 269.4 265.1 277.9 303.6 380.5 688.4 1077.5 1171.6 1056.1 923.6 
893.6 671.3 547.3 483.2 449.0 431.9 401.9 359.2 260.8 102.6 29.9 0.0 0.0 0.0 
51.3 47.0 51.3 55.6 64.1 72.7 77.0 85.5 85.5 94.1 102.6 115.4 124.0 149.7 158.2 153.9 136.8 132.5 136.8 141.1 145.4 162.5 188.1 209.5 209.5 243.7 
269.4 286.5 299.3 295.0 290.8 256.5 218.1 124.0 29.9 0.0 0.0 0.0 
51.3 42.8 47.0 51.3 55.6 59.9 64.1 64.1 64.1 68.4 68.4 72.7 77.0 77.0 77.0 81.2 81.2 85.5 81.2 77.0 77.0 77.0 77.0 77.0 81.2 94.1 
106.9 111.2 115.4 124.0 145.4 166.8 162.5 128.3 47.0 0.0 0.0 0.0 
51.3 42.8 42.8 47.0 47.0 47.0 51.3 51.3 51.3 51.3 51.3 55.6 51.3 51.3 51.3 51.3 51.3 51.3 55.6 55.6 59.9 59.9 59.9 64.1 64.1 72.7 
85.5 94.1 98.3 98.3 89.8 77.0 72.7 59.9 34.2 0.0 0.0 0.0 
51.3 38.5 38.5 38.5 38.5 42.8 38.5 38.5 38.5 38.5 38.5 38.5 38.5 38.5 34.2 34.2 34.2 34.2 34.2 29.9 34.2 38.5 47.0 51.3 51.3 55.6 51.3 42.8 38.5 29.9 25.7 21.4 12.8 4.3 0.0 
0.0 0.0 0.0 
51.3 38.5 34.2 34.2 34.2 34.2 34.2 29.9 29.9 29.9 25.7 25.7 21.4 21.4 17.1 17.1 12.8 17.1 21.4 25.7 21.4 12.8 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.3 38.5 34.2 34.2 29.9 29.9 29.9 25.7 25.7 21.4 17.1 12.8 8.6 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.3 34.2 29.9 29.9 25.7 25.7 25.7 21.4 21.4 12.8 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.3 34.2 29.9 25.7 21.4 21.4 17.1 17.1 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.3 34.2 25.7 21.4 17.1 17.1 12.8 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.3 29.9 25.7 21.4 17.1 17.1 12.8 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.3 29.9 25.7 21.4 17.1 12.8 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.3 29.9 25.7 17.1 12.8 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.3 29.9 21.4 17.1 12.8 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.3 29.9 21.4 17.1 12.8 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.3 29.9 21.4 17.1 12.8 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.3 34.2 25.7 21.4 12.8 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.3 38.5 29.9 25.7 21.4 12.8 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.3 47.0 38.5 34.2 29.9 25.7 21.4 12.8 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.3 55.6 51.3 47.0 42.8 38.5 34.2 29.9 25.7 17.1 12.8 8.6 8.6 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
51.3 59.9 55.6 51.3 47.0 42.8 42.8 38.5 29.9 25.7 17.1 17.1 12.8 12.8 8.6 8.6 8.6 4.3 4.3 4.3 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 4.3 0.0 
0.0 0.0 
51.3 64.1 59.9 55.6 51.3 51.3 47.0 42.8 38.5 29.9 25.7 21.4 17.1 17.1 12.8 12.8 12.8 8.6 8.6 8.6 8.6 8.6 8.6 4.3 4.3 4.3 4.3 4.3 4.3 4.3 4.3 4.3 4.3 8.6 8.6 
4.3 4.3 0.0 
51.3 68.4 64.1 59.9 59.9 55.6 55.6 55.6 47.0 42.8 34.2 29.9 29.9 25.7 21.4 21.4 17.1 17.1 17.1 17.1 17.1 12.8 12.8 12.8 8.6 8.6 8.6 8.6 8.6 8.6 8.6 12.8 12.8 12.8 
12.8 12.8 12.8 0.0 
51.3 68.4 64.1 64.1 64.1 59.9 59.9 59.9 55.6 51.3 47.0 38.5 34.2 34.2 29.9 29.9 25.7 25.7 25.7 25.7 21.4 17.1 17.1 12.8 12.8 12.8 12.8 12.8 12.8 12.8 12.8 12.8 12.8 12.8 
12.8 12.8 12.8 0.0 
51.3 64.1 59.9 59.9 59.9 59.9 59.9 59.9 59.9 51.3 47.0 42.8 42.8 38.5 38.5 34.2 34.2 34.2 34.2 29.9 29.9 25.7 21.4 17.1 17.1 12.8 12.8 12.8 12.8 12.8 12.8 12.8 12.8 
12.8 12.8 12.8 12.8 0.0 
51.3 64.1 59.9 59.9 55.6 55.6 55.6 51.3 51.3 51.3 47.0 47.0 47.0 42.8 42.8 42.8 42.8 42.8 47.0 51.3 47.0 38.5 34.2 29.9 29.9 25.7 25.7 21.4 21.4 
25.7 21.4 17.1 12.8 12.8 8.6 8.6 8.6 0.0 
51.3 59.9 59.9 55.6 55.6 55.6 55.6 55.6 51.3 51.3 51.3 51.3 51.3 51.3 51.3 55.6 55.6 55.6 55.6 55.6 55.6 59.9 68.4 77.0 81.2 81.2 
72.7 64.1 59.9 51.3 47.0 42.8 38.5 25.7 17.1 8.6 4.3 0.0 
51.3 64.1 59.9 59.9 59.9 59.9 64.1 59.9 59.9 59.9 64.1 64.1 64.1 64.1 64.1 68.4 68.4 72.7 72.7 77.0 77.0 81.2 81.2 85.5 85.5 94.1 
106.9 115.4 115.4 111.2 106.9 98.3 94.1 81.2 51.3 8.6 4.3 0.0 
51.3 64.1 68.4 68.4 68.4 72.7 72.7 77.0 77.0 77.0 81.2 85.5 85.5 85.5 89.8 94.1 98.3 102.6 98.3 94.1 89.8 94.1 94.1 98.3 102.6 119.7 
132.5 136.8 145.4 153.9 175.3 196.7 188.1 153.9 55.6 8.6 0.0 0.0 
51.3 68.4 72.7 72.7 77.0 85.5 89.8 94.1 98.3 106.9 115.4 124.0 136.8 158.2 171.0 162.5 153.9 149.7 149.7 158.2 162.5 179.6 226.6 239.4 243.7 269.4 
286.5 295.0 299.3 286.5 273.7 248.0 205.2 111.2 42.8 4.3 0.0 0.0 
51.3 68.4 72.7 77.0 81.2 89.8 98.3 106.9 115.4 128.3 145.4 171.0 218.1 269.4 273.7 269.4 273.7 303.6 419.0 688.4 936.4 1086.1 1103.2 1051.8 
1030.5 748.3 607.2 521.6 474.6 427.6 380.5 320.7 205.2 94.1 38.5 4.3 0.0 0.0 
